Quick Search

Hyundai HL780-9

Hyundai HL780-9

Price
$193,260
Year
2019
Working hours
4,320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTRAC - LIVERPOOL
Newcastle, NSW
+61 298404739 ext 4739
Show phone number
  • Basic information
  • Details
Basic information
BrandHyundai HL780-9
CategoryWheel Loaders
Serial NumberHHKHLZ01CJ0000323
Unit NumberN122956
Catalog Number4815541
Year2019
Hours4,320 h
CountryAustralia
LocationNewcastle, NSW
Pricing
Price Excluding Tax193,260 USD
Tax (10%)19,326 USD
Price Including Tax212,586 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional information2019 HYUNDAI CONSTRUCTION EQUIPMENT HL7809 WHEEL LOADER

LOCATED IN NEWCASTLE

4,320 SMU / HOURS

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE
*** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON *

STILL UNDER FACTORY WARRANTY

AIR CONDITIONER
AM FM RADIO
ANTI-THEFT SYSTEM
AUTO LUBE
AUTO SHIFT
BEACON
BUCKET
COUNTERWEIGHT
DEAL POLE BATTERY & STARTER ISOLATORS
E-STOPS
ENGINE ENCLOSURES
EPA LABEL
EROPS
IDLE TIMER
LIGHTING
LIGHTING SYSTEM
RIDE CONTROL
WEIGHT MONITORING SYSTEM

** ALL SALES ARE AS-IS UNLESS OTHERWISE STATED. WESTRAC DOES ITS BEST TO DISCLOSE ALL KNOWN ISSUES WITH THE MACHINE **
** HOWEVER DUE TO THE NATURE OF USED EQUIPMENT, WE ENCOURAGE BUYERS TO VIEW THE MACHINE IN PERSON **
DUAL POLE BATTERY & STARTER ISOLATORS
E-STOPS
IDLE TIMER
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1310
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
engine
1000
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • NORMAL
  • NO SMOKE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
900
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
810
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
final drives
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
300
  • Good
  • Good
  • Good
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
torque converter
100
  • Good
tires
  • 50%
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front50NoYesNo
Left Rear50NoYesNo
Right Front50NoYesNo
Right Rear50NoYesNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering