Quick Search

Hyundai HL770-9

Hyundai HL770-9

Price
$76,874
Year
2015
Working hours
5,725 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZEPPELIN BAUMASCHINEN
Osterrönfeld
+49 4076119380
Show phone number
  • Basic information
  • Details
Basic information
BrandHyundai HL770-9
CategoryWheel Loaders
Serial NumberF0000257
Unit NumberF0000257
Catalog Number4915971
Year2015
Hours5,725 h
CountryGermany
LocationOsterrönfeld
Pricing
Price Excluding Tax76,874 USD
Tax (19%)14,606 USD
Price Including Tax91,481 USD
Details
Additional informationBUCKET CONDITION: 50 %
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 20 %
OPERATING WEIGHT: 23.1 T
ENGINEPOWER: 284 HP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering