Hitachi ZW75

Hitachi ZW75

Price
20,193 USD
Year
2011
Working hours
2721 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZW75
CategoryWheel Loaders
Serial NumberHFL4L200H00000224
Unit Number22041763
Catalog NumberCU4486802
Manufacturing Year2011
Hours2721 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 20,193
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Fair
  • Good
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • PoorSANS
  • Good
  • Good
  • FairPAS DE VENTILATION
  • Good
  • Good
  • PoorDECHIRE ASSISE ET DOSSIER
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • GoodATTACHE RAPIDE HYDRAULIQUE
  • 1800 MM 80% D USURE LAME MARQUE ACB
comments, misc. repairs, general remarks
  • FR-23
general condition
  • Yes
  • Yes
tires
  • 30%
  • 365/70R18
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDUNLOP20No
Left RearCONTINENTAL80No
Right FrontDUNLOP10
Right RearCONTINENTAL80No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone