Hitachi ZW310

Hitachi ZW310

Price
78,174 USD
Year
2012
Working hours
13181 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZW310
CategoryWheel Loaders
Serial NumberHFL4HF00J00000757
Unit NumberHITAC00458
Catalog NumberCU4368557
Manufacturing Year2012
Hours13181 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 78,174
Tax (19%)$ 14,853
Price Including Tax$ 93,027
Features
Additional InformationTIRES CONDITION FRONT LEFT: 60 %
TIRES CONDITION FRONT RIGHT: 60 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
ENGINEPOWER: 299 HP
OPERATING WEIGHT: 24 T
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Harald Diemel
Germany
Telephone:+49 6631 96010
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone