Hitachi ZW250

Hitachi ZW250

Price
On Request
Year
2010
Working hours
6485 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZW250
CategoryWheel Loaders
Serial NumberJ00000279
Unit NumberJ00000279
Catalog NumberCU4501954
Manufacturing Year2010
Hours6485 h
CountryGermany
LocationBöblingen
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationBUCKET CONDITION: 50 %
OPERATING WEIGHT: 20.3 T
ENGINEPOWER: 243 HP
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 30 %
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR RIGHT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 7031 640514
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone