Hitachi ZW 250-5B

Hitachi ZW 250-5B

Price
On Request
Year
2014
Working hours
5726 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi ZW 250-5B
CategoryWheel Loaders
Serial Number185
Catalog NumberCU4514588
Manufacturing Year2014
Hours5726 h
CountryDenmark
LocationSkejby
Pricing
Price Excluding TaxOn Request
Tax-
Price Including Tax-
Features
Additional InformationAUTO LUBRICATION SYSTEM
NO BUCKET / 3-VALVE / CENTRAL LUBE / LOAD WEIGHT SYSTEM.
GROSS WEIGHT: 22300 KG
CE MARKED: YES
PRODUCTION COUNTRY: NL
AIR CONDITIONING
DELIVERY TERMS: EXW
WEIGHLOADER
REAR TYRES REMAINING : 70 %
FRONT TYRES REMAINING: 70 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PON EQUIPMENT A/S (DENMARK)See InventoryWebsiteSelect contact
Kristian Mains
Denmark
Telephone:+45 7025 2211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone