Hitachi LX170E-2

Hitachi LX170E-2

Price
30,760 USD
Year
2005
Working hours
8555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHitachi LX170E-2
CategoryWheel Loaders
Serial NumberHF17020K384F
Unit NumberHF17020K384F
Catalog NumberCU4516741
Manufacturing Year2005
Hours8555 h
CountryGermany
LocationGlinde
Pricing
Price Excluding Tax$ 30,760
Tax (19%)$ 5,844
Price Including Tax$ 36,604
Features
Additional InformationENGINEPOWER: 167 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Thomas Woidelko
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone