Hanomag (KOMATSU) 55C

Hanomag (KOMATSU) 55C

Price
7,762 USD
Year
1989
Working hours
15702 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandHanomag (KOMATSU) 55C
CategoryWheel Loaders
Serial Number3770571
Unit Number3770571
Catalog NumberCU4419330
Manufacturing Year1989
Hours15702 h
CountryGermany
LocationHanau
Pricing
Price Excluding Tax$ 7,762
Tax (19%)$ 1,475
Price Including Tax$ 9,236
Features
Additional InformationOPERATING WEIGHT: 14 T
ENGINEPOWER: 140 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Felix Höfler
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone