Doosan DL450

Doosan DL450

Price
51,021 USD
Year
2012
Working hours
9609 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DL450
CategoryWheel Loaders
Serial NumberDWGCWLAPJB1010011
Unit NumberDOOSA99791
Catalog NumberCU4604617
Manufacturing Year2012
Hours9609 h
CountryGermany
LocationAlsfeld
Pricing
Price Excluding Tax$ 51,021
Tax (16%)$ 8,163
Price Including Tax$ 59,185
Details
Additional InformationOPERATING WEIGHT: 25.5 T
ENGINEPOWER: 305 HP
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
BUCKET CONDITION: 40 %
TIRES CONDITION REAR LEFT: 30 %
Features
Additional InformationOPERATING WEIGHT: 25.5 T
ENGINEPOWER: 305 HP
TIRES CONDITION REAR RIGHT: 30 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
BUCKET CONDITION: 40 %
TIRES CONDITION REAR LEFT: 30 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Roger Immig
Germany
Telephone:+49 6631 9601 ext 26
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone