Doosan DL450

Doosan DL450

Price
54,054 USD
Year
2010
Working hours
9366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DL450
CategoryWheel Loaders
Serial Number10091
Unit Number10091
Catalog NumberCU4655748
Manufacturing Year2010
Hours9366 h
CountryGermany
LocationWesterstede
Pricing
Price Excluding Tax$ 54,054
Tax (19%)$ 10,270
Price Including Tax$ 64,324
Details
Additional InformationOPERATING WEIGHT: 25.5 T
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
ENGINEPOWER: 305 HP
Features
Additional InformationOPERATING WEIGHT: 25.5 T
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 20 %
TIRES CONDITION REAR RIGHT: 20 %
TIRES CONDITION FRONT LEFT: 20 %
ENGINEPOWER: 305 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Benjamin Kunisch
Germany
Telephone:+49 40 76119380
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources