Doosan DL420-3

Doosan DL420-3

Price
59,861 USD
Year
2012
Working hours
7203 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DL420-3
CategoryWheel Loaders
Serial NumberC1010026
Unit NumberC1010026
Catalog NumberCU4673414
Manufacturing Year2012
Hours7203 h
CountryGermany
LocationFrankenthal
Pricing
Price Excluding Tax59,861 USD
Tax (16%)9,578 USD
Price Including Tax69,438 USD
Details
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 20 %
BUCKET CONDITION: 65 %
Features
Additional InformationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION FRONT RIGHT: 20 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT LEFT: 20 %
BUCKET CONDITION: 65 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Michael Kallies
Germany
Telephone:+49 6233 770350
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone