Doosan DL350-5

Doosan DL350-5

Price
On Request
Year
2016
Working hours
2,914 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DL350-5
CategoryWheel Loaders
Serial Number10042
Unit NumberDOOSA99794
Catalog NumberCU4839633
Manufacturing Year2016
Hours2,914 h
CountryGermany
LocationLaatzen
Pricing
Price Excluding TaxOn Request
Tax (19%)On Request
Price Including TaxOn Request
Details
Additional informationTIRES CONDITION REAR RIGHT: 40 %
TIRES CONDITION REAR LEFT: 40 %
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION FRONT LEFT: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Marc Buesing
Germany
Telephone:+49 5102700211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone