Doosan DL250.3

Doosan DL250.3

Price
52,504 USD
Year
2014
Working hours
5869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandDoosan DL250.3
CategoryWheel Loaders
Serial Number1010167
Unit Number22042487
Catalog NumberCU4571961
Manufacturing Year2014
Hours5869 h
CountryFrance
LocationAix-en-provence, 13
Pricing
Price Excluding Tax$ 52,504
Tax-
Price Including Tax-
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
LIGHTING SYSTEMLIGHTING SYSTEM
BUCKETBUCKET
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • engine
  • bucket
  • comments, misc. repairs, general remarks
  • tires
engine
  • manque un roulement au niveau du cardan
bucket
  • un godet a mettre
comments, misc. repairs, general remarks
  • FR-23
tires
  • 20% ar ET 100% a l AV
  • 20.5X25 BKT BRIDGESTONE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone