Caterpillar 993K

Caterpillar 993K

Price
2,000,000 USD
Year
2013
Working hours
18167 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 993K
CategoryWheel Loaders
Serial NumberZ4D00283
Unit NumberM015292
Catalog NumberCU2267476
Manufacturing Year2013
Hours18167 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$ 2,000,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
SUPP STEERSUPP STEER
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationCAB PACKAGE, DELUXE W/ HID, CW
COOLING, STANDARD AMBIENT
FEATURE PKG, CAB
FEATURE PKG, ROADING
FILMS, ANSI
HEATER, ENGINE COOLANT, 120V
LINES, BRAKE
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/AUX/USB/BT
SERVICE PACKAGE, AUTOLUBE, CW
SOFTWARE, ADVISOR
SOFTWARE, MESSENGER
SOFTWARE, PRODUCT LINK
STEERING, STANDARD
TERRAIN READY OPTION
TIRES, 50/65R51 MX * L5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone