Caterpillar 990 II

Caterpillar 990 II

Price
61,526 USD
Year
2000
Working hours
47700 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 990 II
CategoryWheel Loaders
Serial Number4FR00464
Unit Number22041349
Catalog NumberCU4438140
Manufacturing Year2000
Hours47700 h
CountryFrance
LocationDunkerque / Petite-synthe, 59
Pricing
Price Excluding Tax$ 61,526
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
EPA LABELEPA LABEL
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • engine
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • tires
engine
  • Yes
attachments / work tools
  • Pesage LOADRITE L2180
bucket
  • 4600mm
  • 15% Restant
comments, misc. repairs, general remarks
  • FR-16
tires
  • 10%
  • Michelin XMineD2
  • 45/65/R39
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone