Caterpillar 988K

Caterpillar 988K

Price
365,000 USD
Year
2015
Working hours
19439 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX00465
Unit NumberUM63513
Catalog NumberCU4310123
Manufacturing Year2015
Hours19439 h
CountryUnited States
LocationLongview, WA
Pricing
Price Excluding Tax$ 365,000
Tax-
Price Including Tax-
Features
Additional InformationHLA RIMS ONLY, TIRES OMITTED
HYDRAULIC OIL, STANDARD
HYDRAULICS, STANDARD
LIFT, STANDARD 3V, MILLYARD
LIGHTS, LED (MY, SM)
LOADER, MILLYARD
LUBRICATION, STANDARD (BH, MY)
MIRRORS, HEATED
NO SOUND SUPPRESSION
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, DUAL
PRODUCT LINK, CELLULAR PL522
RADIO, AM/FM/AUX/USB/BT/CD/SAT
RIDE CONTROL (NON-EU)
SEAT BELT, 3" WIDE
SEAT, HEATED & VENTILATED
STEERING, STANDARD
TRANSPORT, NO BUCKET
37 YARD CHIP BUCKET
ANSUL FIRE SUPPRESSION SYS
AXLES, STANDARD
CAB DOOR, SLIDING WINDOW (LH)
CAB GLASS, STANDARD
CAB PRECLEANER, NON-POWERED
CAMERA, REAR VISION
COOLER, AXLE OIL (MY, SM)
CWS 3RD VALVE KIT
CWS QUICK COUPLER WL700QCH
DECALS, ANSI
ENGINE, STANDARD
FENDERS, ROADING
FUEL LINES, STANDARD
FUEL TANK, STANDARD
GROENEVELD AUTO LUBE & GREEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone