Caterpillar 988K

Caterpillar 988K

Price
464,065 USD
Year
2015
Working hours
9325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX00718
Unit Number100031096
Catalog NumberCU4328836
Manufacturing Year2015
Hours9325 h
CountryAustralia
LocationMackay, QL
Pricing
Price Excluding Tax$ 464,065
Tax (10%)$ 46,406
Price Including Tax$ 510,471
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
Additional InformationGP BUCKET WITH TEETH
INCLUDES HD RENTAL EXTRAS
LOADRITE SCALES & PRINTER
OIL CHANGE SYSTEM, HIGH SPEED
REVERSE CAMERA
WHEEL CHOCKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone