Caterpillar 988K

Caterpillar 988K

Price
694,474 USD
Year
2017
Working hours
2680 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX01183
Unit NumberNU6679
Catalog NumberCU4506103
Manufacturing Year2017
Hours2680 h
CountryAustralia
LocationNewcastle, NSW
Pricing
Price Excluding Tax694,474 USD
Tax (10%)69,447 USD
Price Including Tax763,922 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional Information2017 CATERPILLAR 988K
LOCATED IN NEWCASTLE
SMU/HOURS :2680
AIR CONDITIONER
AUTO LUBE
BUCKET
DIFFERENTIAL, STANDARD
ENGINE ENCLOSURES
LIGHTING
LIGHTING SYSTEM
RIDE CONTROL
STANDARD LIFT
STEER, S.T.I.C.
SUPP STEER
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
SUPP STEERSUPP STEER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
RIDE CONTROLRIDE CONTROL
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional Information2017 CATERPILLAR 988K
LOCATED IN NEWCASTLE
SMU/HOURS :2680
AIR CONDITIONER
AUTO LUBE
BUCKET
DIFFERENTIAL, STANDARD
ENGINE ENCLOSURES
LIGHTING
LIGHTING SYSTEM
RIDE CONTROL
STANDARD LIFT
STEER, S.T.I.C.
SUPP STEER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Used Equipment NSW
Australia
Telephone:+61 298404739 ext 4739
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone