Caterpillar 988K

Caterpillar 988K

Price
675,754 USD
Year
2019
Working hours
4,432 h
Videos of Caterpillar 988K
Videos of Caterpillar 988K
Videos of Caterpillar 988K
Videos of Caterpillar 988K
Videos of Caterpillar 988K
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberT8E00131
Catalog NumberCU4840060
Manufacturing Year2019
Hours4,432 h
CountryCanada
LocationPrince George, BC
Pricing
Price Excluding Tax675,754 USD
Tax-
Price Including Tax-
Details
Additional information• COMPLIMENTARY 1 YEAR / 1000 HR CVA AGREEMENT
• CAB, BASIC PLUS
• CAT 9.0 CYD ROCK BUCKET
• 35/65R33 BS L4 HLA TIRES
• CPM PAYLOAD WEIGHING READY, DETECTION, OBJECT (RADAR)
• HEATER ENGINE COOLANT 120V
• HIGH SPEED OIL CHANGE SYSTEM
• RIDE CONTROL
• COLD WEATHER START
• SECONDARY STEERING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone