Quick Search

CAT 988K

CAT 988K

Year
2019
Working hours
14,940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Liberty Lake, WA
+1 8779914228
Show phone number
Basic information
BrandCAT 988K
Western States Equipment
CategoryWheel Loaders
Serial NumberTWX01724
Unit NumberE0120173
Catalog Number10026769
Year2019
Hours14,940 h
CountryUnited States
LocationLiberty Lake, United States
Pricing
Price Excluding Tax450,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information988K WHEEL LOADER HRC
ACCUMULATORS
AGGREGATE HANDLER, STD LIFT
AXLES, STANDARD
CAB, DELUXE
CAMERA, REAR VISION
COOLER, AXLE OIL
COOLING, HIGH AMBIENT
CPM PAYLOAD WEIGHING READY
ENGINE, STANDARD
FILM, AM-NORTH
FILMS, ANSI
FUEL LINES, NON-HEATED
FUEL TANK, NON-FAST FILL
GUARD, BOTTOM
GUARD, CRANKCASE
GUARD, STEERING CYLINDER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
LIFT, STANDARD 2V
LIGHT, WARNING (LED STROBE)
LIGHTS, LED
LOADER, STANDARD
LUBRICATION, STANDARD
MIRRORS, HANDRAIL MOUNTED
MIRRORS, HEATED
NO SOUND SUPPRESSION
NO WHEEL CHOCKS
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PRECLEANER, STANDARD
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/AUX/USB/BT/CD/SAT
STARTING, COLD WEATHER
STEERING, STANDARD
TIRES, 35/65R33 BS ** L5 HLA
TRANSPORT, BUCKET (NI) / OMIT
VISOR, CAB
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering