Caterpillar 988K

Caterpillar 988K

Price
On Request
Year
2016
Working hours
8,885 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 988K
CategoryWheel Loaders
Serial NumberTWX00954
Unit Number81423
Catalog NumberCU4839111
Manufacturing Year2016
Hours8,885 h
CountryAustralia
LocationIn Transit, VI
Pricing
Price Excluding TaxOn Request
Tax (10%)On Request
Price Including TaxOn Request
Details
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BUCKETBUCKET
Additional informationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our Clayton premises unless otherwise indicated
6. All sales are nett cash ex works

TIER 4 FINAL
REAR VIEW CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone