Caterpillar 982M

Caterpillar 982M

Price
439,000 USD
Year
2015
Working hours
7894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 982M
CategoryWheel Loaders
Serial NumberK1Y00325
Unit Number14A19639
Catalog NumberCU2423663
Manufacturing Year2015
Hours7894 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$ 439,000
Tax-
Price Including Tax-
Features
Additional InformationAIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AUTODIG & PROD MEASUREMENT RDY
AXLES, OPEN/OPEN, ED, AOC RDY
C13 TIER 4F ENG SN:T4F01450
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
LIGHTS, LED TURN SIGNALS
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL
MIRRORS, EXTERNAL, HEATED
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SECONDARY CAMERA DISPLAY
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIRES, 875/65R29 MX XHA2 * L3
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone