Quick Search

Caterpillar 982M AG

Caterpillar 982M AG

Price
$315,000
Year
2015
Working hours
12,758 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Albuquerque, CO
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 982M AG
CategoryWheel Loaders
Serial NumberK1Y00341
Unit Number440682
Catalog Number2415914
Year2015
Hours12,758 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax315,000 USD
Tax-
Price Including Tax-
Details
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional information7888 GD 10/21/20
ADAPTER GP,BOLT-ON,SET OF 8
AXLES, OPEN/OPEN, ED, AOC RDY
BRIDGESTONE 875/65R29 $30,341
BUCKET-GP, 141" 8.25 YD3
C13 ENGINE
CAB AR, STANDARD
CAB ROOF CAP
CAP GP, RAIN
CERT EMISSIONS,EPA TIER 4
COOLING, 9 FINS PER INCH
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, PLASTIC
DOOR, OPENING SYSTEM REMOTE
FAN, STANDARD
FENDERS, ROADING
FUEL TANK, STANDARD
GUARD, POWERTRAIN
HYDRAULICS, 2V RC
LIGHTING, STANDARD
LINKAGE, STANDARD LIFT
MANUAL GREASE
MIRRORS, EXTERNAL, BASIC
NEW TIRES 01JULY18
PRINTER, PROD MEASUREMENT APP
PROD MEASUREMENT WITH AUTODIG
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/USB/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, NACD
SEAT BELT, 3" WIDE W/INDICATOR
SEAT, STANDARD-LHD
SINGLE AXIS LEVERS, 2 VALVE
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
TIP.HD,PENETRATION PLUS
TIRES, 875/65 R29 * VTS BS L3
WEATHER, COLD START 120V
EDGE SEGMENTS,SET OF 7
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1810
  • Yes
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft front fender rubber piece unbolted
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJanuary 18
  • Good
gauges, operator station, console
1800
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
910
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • 2/3 full
  • Normal
  • Normal
  • FairDirty
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1200
  • Yes
  • No
  • All gears
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
1100
  • No
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
1100
  • 8.25 yds
  • 8.25 yds
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in operating condition, not bad condition
general condition
300
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • No
  • 875/65R29
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestone4065NoNoNo
Left RearBridgestone4470NoNoNo
Right FrontBridgestone4263NoNo
Right RearBridgestone4060NoYesYes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering