Caterpillar 980M

Caterpillar 980M

Price
315,000 USD
Year
2016
Working hours
7271 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS01760
Unit NumberUP07951
Catalog NumberCU4297259
Manufacturing Year2016
Hours7271 h
CountryUnited States
LocationAlbany, GA
Pricing
Price Excluding Tax$ 315,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
DIFF LOCK/UNLOCDIFF LOCK/UNLOC
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
HIGH LIFTHIGH LIFT
MATERIAL HANDLER ARRANGEMENTMATERIAL HANDLER ARRANGEMENT
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BLUETOOTHBLUETOOTH
Additional Information7 CYD BKT
AGGREG CW
AS
BRIDGESTONE L3 TIRES
CAB
PWRTRN GUARD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • No
  • Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • 20%
  • 75%
  • 6245
  • Good
  • Normal
  • Light
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • 6245
  • Good
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • T2M04336
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • All
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Yes
  • No
  • No
bucket
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axle assemblies
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
general condition
  • No
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
torque converter
  • No
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 29.5R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontW6e001263 Bridgestone80NoNoNo
Left RearW6R000596 Bridgestone80NoNoNo
Right FrontW6R000598 Bridgestone80NoNoNo
Right RearW6R000590 Bridgestone80NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Yancey Used Equipment Team Ready To Assist You!!!
GA
Telephone:+1 770 941 2300
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone