Caterpillar 980K

Caterpillar 980K

Price
379,000 USD
Year
2012
Working hours
4723 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01256
Unit NumberW7K1256
Catalog NumberCU1737125
Manufacturing Year2012
Hours4723 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 379,000
Tax-
Price Including Tax-
Features
Additional InformationLANE 3 ORDER
REGIONAL PACKAGE ADSD-N
AXLES, LSD/LSD, ED
TRANS, EXTREME SERVICE
HYDRAULICS, 2V
TIRES 29.5R25 * XHA2 MX L3,5PC
PKG, AGGREGATE LOADER 7.5 CYD
TIP, EXTRA DUTY
COLD START PACKAGE (120V)
COMFORT PACKAGE
WORK LIGHTING PKG, HALOGEN
LIGHTS, SIGNAL LED
PRODUCT LINK, SATELLITE PL321
PAYLOAD CONTROL SYSTEM
RADIO, AM/FM CD/MP3 BLUETOOTH
COOLING, HIGH AMBIENT
RADIO, CB (READY)
AUTOLUBE, CATERPILLAR
PACK, DOMESTIC TRUCK
OIL CHANGE SYSTEM, HIGH SPEED
CERT EMISSIONS, EPA TIER 4
PRECLEANER, TURBINE
PRINTER, PAYLOAD CNTL SYSTEM
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone