Currently 18353 machines for sale
Quick Search

Used Wheel Loaders for Sale

Wheel loaders play a major role in earthmoving applications. These are the types of machines you can rely on to maintain performance in demanding environments. That's why we’re committed to helping every contractor find high-quality wheel loaders to keep their operations moving. Our dealers’ used Cat® wheel loaders are powerful, easy to maneuver and available in multiple price points to fit your budget.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Wheel Loaders
x
1,631 Search results for "Current filter"
Displaying: 1 - 24 Sort by: 
CAT 910, 130,0002021
Shakopee, MN
629 h Cat Certified Used Conditions Customer Value Agreement

See Details
CAT 966MXE2017
Marietta, GA
8,482 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linklighting systemultra low sulfur diesel fuel

See Details
CAT 950GC, 240,0002021
Rental Fleet Machine, Subject To Availability., AL
1,600 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linkair conditionercoupler, quick

See Details
CAT 950GC FC, 226,3092020
Tucson, AZ
4,952 h Cat Certified Used

See Details
CAT 926MHL, 209,3402021
Topeka Area, KS
2,422 h Cat Certified Used Special Offersengine

See Details
CAT 966M, 320,0002022
Montgomery, AL
3,301 h Cat Certified Used Conditionsam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 972M2018
Marietta, GA
8,638 h Cat Certified Used Conditions Customer Value Agreementair conditionerproduct linkengine enclosureslightingrops - enclosed

See Details
CAT 962M, 235,0002019
Lafayette, IN
3,960 h Cat Certified Used Conditions Special Offers Customer Value Agreementair conditionerlightingrops - enclosedbucketdifferential lock

See Details
CAT 972-14XE, 432,0002022
Piscataway, NJ
3,048 h Cat Certified Used Conditionsair conditionerbucketlift - standardradiosteering type - joystick

See Details
CAT 938MHL, 228,3002022
Topeka Area, KS
3,904 h Cat Certified Used Conditionsride controlengine

See Details
CAT 950 GC, 295,0002022
Rental Fleet Machine, Subject To Availability, AL
1,567 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingair conditionereropsengine enclosures

See Details
CAT 966GC, 445,0002023
Rental Fleet Machine, Subject To Availability, AL
392 h Cat Certified Used Conditions Customer Value Agreementair conditionerride controlcoupler - quickengine enclosuresmirrors

See Details
CAT 950M, 275,0002021
Montgomery, AL
2,920 h Cat Certified Used Conditions Customer Value Agreementair conditionerengine enclosurescoupler, quickbucket

See Details
CAT 980XE-14, 702,5252023
Mesa, AZ
691 h Cat Certified Used

See Details
CAT 980XE-14, 704,4922023
Apache Junction, AZ
640 h Cat Certified Used

See Details
CAT 938M, 149,0002019
Columbus, OH
7,082 h Cat Certified Used Customer Value Agreementride controlengine

See Details
CAT 980M, 585,9552022
Tucson, AZ
2,293 h Cat Certified Used

See Details
CAT 966M FC, 366,5052020
Flagstaff, AZ
3,944 h Cat Certified Used

See Details
CAT 972M, 509,2722022
Kingman, AZ
1,295 h Cat Certified Used

See Details
CAT 908, 98,8002019
Austell, GA
1,342 h Cat Certified Used Conditions Customer Value Agreementam fm radiolightingproduct linklighting systemauxiliary hydraulics

See Details
CAT 950GC FC, 230,3422019
Phoenix, AZ
4,008 h Cat Certified Used

See Details
Show more results

Wheel Loaders