Quick Search

Caterpillar 980

Caterpillar 980

Price
US$ 654,800
Year
2023
Working hours
287 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 980
CategoryWheel Loaders
Serial NumberMK700535
Unit NumberAA009662
Catalog Number10030988
Year2023
Hours287 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax654,800 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationTECHNOLOGY, PAYLOAD, ASSIST
FENDERS, FRONT W/REAR EXTN
STEERING SYST, STD JSTK
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PLE643
AXLE OIL COOLER
LEVERS 2V, STEERING JOYSTICK
SERIALIZED TECHNICAL MEDIA KIT
CAB, DELUXE STRG JOYSTICK
TIRES, 29.5R25 BS VJT * L3
AXLES, OPEN/OPEN, AOCR
REGIONAL PACK, AM-N, LHD JSTK
PRICED NEW 12/16/22 EK
LANE 2 ORDER
TRANSMISSION, STANDARD
ANTIFREEZE, -34C (-29F)
HYDRAULICS, 2V RC
FILTRATION, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
FUEL TANK, FAST FILL READY
AIR INLET STANDARD, RAIN CAP
HYDRAULIC OIL, STANDARD
NO QUICK COUPLER READY
FAN, STANDARD
STARTING, COLD (120V)
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
WINDOWS, STANDARD
COUNTERWEIGHT, AGGREGATE
GUARD, CRANKCASE
LIGHTS, HALOGEN
GUARD, POWERTRAIN
COOLING CORES, 9 FPI
LUBRICATION, MANUAL, STD/HL
LINKAGE, STANDARD LIFT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering