Caterpillar 980M

Caterpillar 980M

Price
265,000 USD
Year
2015
Working hours
6351 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS00638
Unit NumberU94320
Catalog NumberCU4393263
Manufacturing Year2015
Hours6351 h
CountryUnited States
LocationSan Angelo, TX
Pricing
Price Excluding Tax$ 265,000
Tax-
Price Including Tax-
Features
Additional InformationAXLES, LSD/LSD, ED, ETS
BUCKET-GP, 134" 7.50YD3
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
ANTIFREEZE, -34C (-29F)
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 6 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL READY
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
PACK, DOMESTIC TRUCK
PRECLEANER, HVAC
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PL321
PRODUCTION MEASUREMENT, READY
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 29.5R25 BS VJT * L3 5PC
TRANSMISSION, STANDARD
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WARREN CATSee InventoryWebsiteSelect contact
Daniel Brannon
Telephone:+1 806 677 5867
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone