Caterpillar 980M

Caterpillar 980M

Price
272,036 USD
Year
2016
Working hours
7834 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS01309
Unit Number487112
Catalog NumberCU4406408
Manufacturing Year2016
Hours7834 h
CountryCanada
LocationRegina, SK
Pricing
Price Excluding Tax$ 272,036
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional InformationAUTOLUBE
AXLES, OPEN/OPEN, ED, AOC RDY
BUCKET-ROCK, 138" 5.75YD3
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, STD/HL/SM
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
GUARD, POWERTRAIN
HYDRAULICS, 2V RC
JOYSTICK, 2V, LHD
LIGHT, WARNING BEACON
LIGHTS, AUX, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
MIRRORS, EXTERNAL, HEATED
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
PRECLEANER, HVAC
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
SEAT BELT, 2" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIP, EXTRA DUTY
TIRES, 29.5R25 MX XHA2 ** L3
TRANSMISSION, STANDARD
WINDOWS, STANDARD, GLUED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADA (SASKATCHEWAN)See InventoryWebsiteSelect contact
Corey Wilton
Canada
Telephone:+1 306 949 6232
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone