Caterpillar 980M

Caterpillar 980M

Price
214,220 USD
Year
2015
Working hours
9112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberKRS01016
Catalog NumberCU4524418
Manufacturing Year2015
Hours9112 h
CountryCanada
LocationCandiac, QC
Pricing
Price Excluding Tax$ 214,220
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM RADIOAM FM RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information* NO BUCKET INCLUDED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • torque converter
  • tires
general appearance
  • Yes
  • No
  • Good
  • FairWorn paint.
  • Poorto fold - THIS HAS BEEN REPAIRED.
  • PoorSticking them on the hood sound broken. THIS HAS BEEN REPAIRED
  • Good
  • Good
  • PoorCrooked.
  • Poormore sier panel of the hood its crack make the PS53401
  • Good
  • Good
  • Good
  • Good
  • PoorStained and dull paint.
  • PoorFold wing extension.
  • FairBroken grid. THIS HAS BEEN REPAIRED
  • Good
  • Good
  • PoorMajority crooked or broken.
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • PoorEmpty - needs to be replaced.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Yes
  • 65%
  • 70%
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • YesEPA
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • 3733856
  • 65%
  • T4F04134
  • 70%
  • 9112H
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • YesAntifreeze leak hose wabasto
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorMore light bulb burned and road light support crooked and filling louse in cab wire cb cut. - THIS HAS BEEN REPAIRED
  • Good
  • Good
  • Good
  • Good
transmission
  • huile transmission a ajuster
  • HDS00935
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • YesOil leak to couple cylinder.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHose leak oil. THIS HAS BEEN REPAIRED
  • Good
  • Good
  • Good
  • FairHydraulic oil to be adjusted. THIS HAS BEEN COMPLETED
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • N/A
final drives
  • FairOil level to adjust.
  • FairOil level to adjust. THIS HAS BEEN COMPLETED
  • FairOil level to adjust. THIS HAS BEEN COMPLETED
  • Good
  • FairOil level to adjust. THIS HAS BEEN COMPLETED
  • FairOil level to adjust. THIS HAS BEEN COMPLETED
  • Good
  • FairOil level to adjust. THIS HAS BEEN COMPLETED
comments, misc. repairs, general remarks
  • Missing cab trim clip. THIS HAS BEEN REPAIRED
  • More tube bend system a grease to check. THIS HAS BEEN REPAIRED
axle assemblies
  • oil to adjust
  • oil to adjust
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • PoorA shingle rim and pulls cut.
general condition
  • Yes
  • NoAnti-freeze hose hole. THIS HAS BEEN REPAIRED.
  • No
  • YesMany hacks on the sides.
  • Yes
  • Good
  • Fair
torque converter
  • Yes
  • Good
  • Good
  • Good
  • Good
tires
  • 48%
  • 19.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontS5R0008715448NoYesYes
Left RearF5N2891225950NoYesYes
Right FrontI008MJ17776151NoYesYes
Right Rear?4440NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone