Caterpillar 980M

Caterpillar 980M

Price
On Request
Year
2015
Working hours
10772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberN8T00462
Unit NumberN8T00462
Catalog NumberCU4511997
Manufacturing Year2015
Hours10772 h
CountryGermany
LocationWiedemar
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationOPERATING WEIGHT: 30.1 T
ENGINEPOWER: 392 HP
TIRES CONDITION FRONT RIGHT: 40 %
TIRES CONDITION REAR LEFT: 50 %
TIRES CONDITION REAR RIGHT: 50 %
TIRES CONDITION FRONT LEFT: 40 %
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
Steve Muehlberg
Germany
Telephone:+49 34207 79126
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone