Quick Search

Caterpillar 980M

Caterpillar 980M

Price
US$ 492,000
Year
2021
Working hours
4,347 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCaterpillar 980M
CategoryWheel Loaders
Serial NumberXDJ01455
Unit NumberAA008275
Catalog Number10031006
Year2021
Hours4,347 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax492,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 3 ORDER
AIR INLET PRECLEANER, TURBINE
LEVERS 2V, STEERING JOYSTICK
RADIO, AM/FM/USB/MP3 BLUETOOTH
TIRES, 29.5R25 BS VJT * L3 5PC
PRICED 02/01/23 DA
TRANSMISSION, STANDARD
COOLING CORES, 9 FPI
SEAT BELT, 3"
STARTING, COLD (120V)
COUNTERWEIGHT, AGGREGATE
AXLES, OPEN/OPEN, ED, AOC
FILTRATION, STANDARD
OIL CHANGE SYSTEM, HIGH SPEED
STEERING SYST, STANDARD
REGIONAL PKG, AM-N
NO QUICK COUPLER READY
GUARD, CRANKCASE
FENDERS, BASIC +
STANDARD PACKAGE
ANTIFREEZE, -34C (-29F)
FUEL TANK, FAST FILL READY
GUARD, POWERTRAIN
LIGHTS, HALOGEN
PRODUCT LINK, CELLULAR PLE641
HYDRAULIC OIL, STANDARD
WINDOWS, STANDARD
SOUND SUPPRESSION, STANDARD
HYDRAULICS, 2V RC
FAN, STANDARD
LUBRICATION, MANUAL, STD/HL
CAB TRIM, DELUXE (LHD)
LINKAGE, STANDARD LIFT
HOOD, NON-METALLIC
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering