Quick Search

CAT 980M

CAT 980M

Year
2016
Working hours
10,652 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CAVPOWER
Adelaide, SA
+61 883431600
Show phone number
Basic information
BrandCAT 980M
Cavpower
CategoryWheel Loaders
Serial NumberKRS01069
Unit NumberUCFAL2612
Catalog Number4828866
Year2016
Hours10,652 h
CountryAustralia
LocationAdelaide, Australia
Pricing
Price Excluding Tax234,549 USD
Tax (10%)23,455 USD
Price Including Tax258,003 USD
Details
Accessories
AM FM RADIOAM FM RADIO
LIGHTINGLIGHTING
PRODUCT LINKPRODUCT LINK
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
ENGINE ENCLOSURESENGINE ENCLOSURES
EPA LABELEPA LABEL
SUPP STEERSUPP STEER
AUTO SHIFTAUTO SHIFT
BUCKETBUCKET
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
RIDE CONTROLRIDE CONTROL
STANDARD LIFTSTANDARD LIFT
STEER, S.T.I.C.STEER, S.T.I.C.
BEACONBEACON
BLUETOOTHBLUETOOTH
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
Additional informationIn stock now

Customer Value Agreement (CVA) CVA SERVICE FILTER KITS AVAILABLE
FENDERS
HANDRAILS
MIRRORS
Online Owner's Manual
Protection 6 MONTHS / 500 HR POWERTRAIN & HYDRAULICS EPP
REAR VIEW CAMERA
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers RISK ASSESSMENT AND 1000 HR SERVICE INCLUDED - CAT FINANCE AVAILABLE
Customer Value Agreement CVA SERVICE FILTER KITS AVAILABLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1180
  • No
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairRHS cab slight damage
  • Fair
  • Good
  • Fair
  • Fair
  • FairGrill surround damaged
  • Good
  • Fair
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairOut of date
  • Good
gauges, operator station, console
1630
  • Yes
  • Yes
  • Yes
  • 40%
  • 25%
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFloormat piece missing between pedals
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
1000
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Clear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
torque converter
400
  • No
  • Good
  • Good
  • Good
  • Good
transmission
1500
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good3 mm wear RHS rod end p&b
  • Good
  • Good
  • Good
  • Good
  • Good
brake
1100
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
axle assemblies
300
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
hydraulics
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good2-3mm in p & b
bucket
540
  • Yes
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
final drives
710
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • No
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA 29.5R2527mmYesNo
Left RearMichelin XHA 29.5R2523mmYesNo
Right FrontMichelin XHA 29.5R2525mmYesYes
Right RearMichelin XADN+ 29.5R2535mmYesYes
comments, misc. repairs, general remarks
  • Lift Cylinders resealed and rods re-chromed, RH Steer cylinder resealed, plus many other repairs carried out
general condition
300
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering