Caterpillar 980M AG

Caterpillar 980M AG

Price
315,000 USD
Year
2016
Working hours
10751 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980M AG
CategoryWheel Loaders
Serial NumberKRS01302
Unit Number471486
Catalog NumberCU4528565
Manufacturing Year2016
Hours10751 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 315,000
Tax-
Price Including Tax-
Features
Additional InformationTIRES,BRIDGESTONE 29.5-25
10751/09/19/19
2016 CATERPILLAR 980M W/LOADER
AIR INLET STANDARD, RAIN CAP
AS IS / AS RECEIVED
AXLE OIL COOLER / ECOLOGY DRAINS
AXLES, OPEN/OPEN, ED, AOC
BUCKET-GP, 134" 7.75YD3
C13 ENGINE
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
COVER, HVAC, NON-METALLIC
CPM PAYLOAD & AUTODIG READY
CPM PRINTER GRP
CUTTING EDGE, BOLT-ON
ELECTRICAL & HYDRAULIC INSTL
FAN, STANDARD
FENDERS, STANDARD
FUEL TANK, FAST FILL (ANSI)
GUARD, CRANKCASE
HYDRAULICS, 2V RC
LH AND RH DOOR
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD/HL
MIRRORS, EXTERNAL
NO QUICK COUPLER READY
OPEN FRONT & REAR DIFFERENTIAL
PLATFORM
PRODUCT LINK, SATELLITE PLE631
PRODUCTION MEASUREMENT-PERMANENT
RADIATOR GRILL
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, STANDARD, LHD
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
TRANSMISSION, STANDARD
WINDOWS, FRONT AND REAR STDR
WINDOWS, STANDARD, GLUED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRear latch broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage on one
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • FairTo cold to test
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Leaking hose on aux pump ??
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Stic steering
  • Good
  • Good
  • FairRight cylinder leaking
  • Good
  • Good
brake
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • Leaking hose on aux pump on engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • Good
  • GoodHas liner
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • Front new, rear 10% or less
  • 29.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitanNoNoNo
Left RearBridgestoneNoNoNo
Right FrontTitanNoNoNo
Right RearBridgestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone