Caterpillar 980 M

Caterpillar 980 M

Price
340,000 USD
Year
2015
Working hours
4105 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980 M
CategoryWheel Loaders
Serial NumberKRS00626
Unit Number1107915
Catalog NumberCU4373640
Manufacturing Year2015
Hours4105 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$ 340,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • FairUpper right side panel threads pulled out and missing
  • FairRight rear cracked
  • FairNoted above
  • Good
  • GoodHas fast fuel
  • Good
  • FairWorn
  • Good
  • GoodScreen
  • Good
  • Good
  • Good
  • Good
  • No
  • YesTaken 10-24-2018 @ 4097 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodROPS ISO 2008, FOPS ISO 2005
  • GoodInstalled March 2018
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good77 ambient - 55 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good77 ambient - 100 vent
  • Good
  • Good4105 hrs
  • Good
  • Good
  • GoodInstalled March 2018
  • FairSeat cushion cover torn on left side
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 90%
  • 45%
engine
  • GoodServiced 10-24-2018 @ 4097 hrs
  • Good
  • Good
  • GoodDPF and DEF
  • Good
  • Good
  • Good
  • GoodPerformed service 10-24-2018 @ 4097 hrs
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Red
  • 90%
  • 45%
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesHas bottle installed
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 10-24-2018 @ 4097 hrs
  • Good
  • Good
  • Good
  • GoodTemp
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 10-24-2018 @ 4097 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • Good
  • FairWorn - bubbled
  • Good
  • Good
  • Good
  • Good
  • GoodSegments and side cutters showing wear
  • Good
  • Good
  • GoodShowing wear
  • Good
  • No
  • Yes
  • Z1A18439
  • 7.3 yd3, 134 inch
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • retail good
axle assemblies
  • Good
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • Yes
  • Yes
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesTaken 10-24-2018 @ 4097 hrs
  • Yes
  • No
tires
  • No
  • 53%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYokohama RB314880NoYesYes
Left RearMichelin XHA22344NoYesYes
Right FrontMichelin XHA22038NoYesYes
Right RearMichelin XHA22548NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone