Caterpillar 980K

Caterpillar 980K

Price
345,297 USD
Year
2014
Working hours
7075 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberGTZ00750
Unit NumberUM10102
Catalog NumberCU4582931
Manufacturing Year2014
Hours7075 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax345,297 USD
Tax (10%)34,530 USD
Price Including Tax379,827 USD
Details
Accessories
PRODUCT LINKPRODUCT LINK
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
LIGHTING SYSTEMLIGHTING SYSTEM
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information• AM FM CD RADIO
• AUTO LUBE
• BLUETOOTH
• COUNTERWEIGHT
• GP BUCKET
• PRODUCT LINK
• REAR SUN VISOR
• ROADING FENDERS
• PRESENTS AS NEW!!

GST Not Included

GP BUCKET
REAR SUN VISOR
ROADING FENDERS
TIER 3
*FAN, REVERSE
4 NEW TIRES JUST FITTED
Features
Accessories
PRODUCT LINKPRODUCT LINK
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
LIGHTING SYSTEMLIGHTING SYSTEM
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional Information• AM FM CD RADIO
• AUTO LUBE
• BLUETOOTH
• COUNTERWEIGHT
• GP BUCKET
• PRODUCT LINK
• REAR SUN VISOR
• ROADING FENDERS
• PRESENTS AS NEW!!

GST Not Included

GP BUCKET
REAR SUN VISOR
ROADING FENDERS
TIER 3
*FAN, REVERSE
4 NEW TIRES JUST FITTED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 893779444 x9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone