Quick Search

Caterpillar 980K

Caterpillar 980K

Price
$186,381
Year
2015
Working hours
12,041 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Hastings Deering (Australia)
Brisbane, QL
+61 1300420189
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02499
Unit NumberW7K02499
Catalog Number4793276
Year2015
Hours12,041 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax186,381 USD
Tax (10%)18,638 USD
Price Including Tax205,019 USD
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUTO LUBEAUTO LUBE
RIDE CONTROLRIDE CONTROL
Additional information7.3CUM WITH NEW CUTTING EDGE
FAST FILL FUEL SYSTEM
HD ADVANTAGE CVA SUPPORT
HIGH SPEED OIL CHANGE SYSTEM
HOURS AS INDICATED
UHF, 2 ESTOPS & BATT/START ISOL
YARD LOADER CONFIGURATION
AVAILABLE JUNE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering