Caterpillar 980K

Caterpillar 980K

Price
259,730 USD
Year
2016
Working hours
8,014 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K02567
Catalog NumberCU4826415
Manufacturing Year2016
Hours8,014 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax259,730 USD
Tax (10%)25,973 USD
Price Including Tax285,703 USD
Details
Accessories
EROPSEROPS
AUTO LUBEAUTO LUBE
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional informationGP BUCKET
HD ADVANTAGE QLD/NT
YARD LOADER CONFIGURATION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 1300420189
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone