Caterpillar 980K

Caterpillar 980K

Price
259,000 USD
Year
2014
Working hours
7986 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980K
CategoryWheel Loaders
Serial NumberW7K01902
Unit NumberW7K01902
Catalog NumberCU4503386
Manufacturing Year2014
Hours7986 h
CountryUnited States
LocationColumbia, MO
Pricing
Price Excluding Tax$ 259,000
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationRADIO, AM/FM CD/MP3 BLUETOOTH
TIRES,29.5R25 * STL3 TI L3,5PC
980K WHEEL LOADER
HYDRAULICS, 2V
AXLES, OPEN/OPEN, ED, AOC RDY
CERT EMISSIONS, EPA TIER 4
COLD START PACKAGE (120V)
TRANS, STANDARD LOCK-UP TC
SEAT BELT, 3" WIDE
REGIONAL PACKAGE ADSD-N
COOLING, HIGH AMBIENT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • No
  • Good
  • Good
  • Good
  • Good
  • FairStarting to peel
  • Good
  • Good
  • FairMinor damage, left fender missing mud flap
  • GoodSome minor damage along bottom of hood
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage to grill shell
  • Good
  • GoodBent left rear cover
  • FairLeft step is bent
safety items
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor damage at entry
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodManufactured August 2014
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • GoodMinor play in cylinder pins/bushings
  • Good
  • Good
  • Good
brake
  • Yes
  • No
  • Second
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Yes
  • GoodSmall holes
  • FairWorn and cracked
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine is in overall good condition. All systems function correctly.
  • Minor damage to bucket floor and bottom
  • Tires are in fair condition with roughly 15% average life remaining
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
tires
  • 15%
  • 29.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front15NoNoNo
Left Rear20NoYesNo
Right Front15NoNoNo
Right Rear15NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone