Caterpillar 980H

Caterpillar 980H

Price
90,000 USD
Year
2007
Working hours
9639 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 980H
CategoryWheel Loaders
Serial NumberJMS02171
Unit NumberTJMS2171
Catalog NumberCU4539720
Manufacturing Year2007
Hours9639 h
CountryUnited States
LocationCharlotte, NC
Pricing
Price Excluding Tax$ 90,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
AUTO LUBEAUTO LUBE
AM FM CD RADIOAM FM CD RADIO
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, COMMANDSTEER, COMMAND
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional InformationCAB • AIR • 139" GP BUCKET • LOADRITE SCALES

CUTTING EDGE, BOLT-ON
MIRRORS, REARVIEW,INTERNAL
PACK, DOMESTIC TRUCK
RADIO, AM/FM CD PLAYER
EMA
INSTRUCTIONS, ENGLISH
INSTRUCTION,NORTH AMERICA ANSI
TIRES, 29.5 R25 * XHA MX L3
*RIDE CONTROL, 2-VALVE
FENDERS, ROADING
PLATFORM, WINDOW CLEANING PKG
PROTECTORS, SIDEBAR, SET OF 2
LIGHTS, HID
SUN VISOR, FRONT
BUCKET-GP (HD) 7.0 CYD.
LIGHTS, DIRECTIONAL
*980H WHEEL LOADER
*RADIO, CB (READY)
*FUEL SYSTEM, FAST FILL (READY)
*COOLER, AXLE OIL (READY)
HEATER, ENGINE COOLANT, 120V
CERT EMISSIONS, EPA
ENGINE S/N LHX10418
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • general condition
  • tires
general appearance
  • YesClean for sale
  • No
  • FairSurface rust on the cab
  • Good
  • Good
  • FairWorn
  • FairRear hood around the grill is busted
  • Fairrear Inner fenders are cracked
  • Good
  • Good
  • FairRust
  • FairFaded
  • FairGrill dented
  • GoodLight surface rust
  • FairRight rear step rubber is torn
safety items
  • Yes
  • YesChatter
  • Yes
  • Yes
  • FairBrakes have a chatter when fully pressed
  • Good
  • FairButton in the center of the steering wheel is loose
  • Good
  • GoodErops
  • Poor2006 _out of date
gauges, operator station, console
  • Yes
  • FairNot cold
  • Good
  • FairOuter hinges are rusty and stiff
  • PoorActive lift linkage code
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • FairPipe rusty
  • PoorCold start is rough _ fuel seems to leaking off
  • FairHard cold start
  • Good
  • Good
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • FairCylinder wiper seals are cracked
  • Good
  • Good
brake
  • Yes
  • Good
  • FairChatter when pressed
hydraulics
  • PoorInop
  • FairA little rust
  • FairLeaking
  • FairKickouts are inop
  • FairPeak at the rear of the engine in the pump area
  • Good
  • FairOne cylinder leaking
bucket
  • 7.25yd 139"
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
  • Good
  • Good
  • Good
general condition
  • Yes
  • YesSlow to start _ Seems to be a fuel leak down
  • Yes
  • FairLight surface rust all over frame and door panels
  • Fair
  • Fair
tires
  • 29.5r25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan90NoNoNo
Left RearSolideal46NoNoNo
Right FrontTitan90NoNoNo
Right RearSolideal46NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CAROLINA CATSee InventoryWebsiteSelect contact
Gary Jarvis
Telephone:+1 704 731 7500
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone