Caterpillar 972MXE

Caterpillar 972MXE

Price
On Request
Year
2016
Working hours
5841 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972MXE
CategoryWheel Loaders
Serial NumberEDW00846
Unit NumberEDW00846
Catalog NumberCU4438041
Manufacturing Year2016
Hours5841 h
CountryGermany
LocationKöln-porz
Pricing
Price Excluding TaxOn Request
Tax (19%)-
Price Including Tax-
Features
Additional InformationTIRES CONDITION FRONT RIGHT: 70 %
TIRES CONDITION REAR LEFT: 70 %
TIRES CONDITION FRONT LEFT: 70 %
TIRES CONDITION REAR RIGHT: 70 %
OPERATING WEIGHT: 26.2 T
ENGINEPOWER: 315 HP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ZEPPELIN BAUMASCHINENSee InventorySelect contact
David Bolte
Germany
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone