Caterpillar 972M

Caterpillar 972M

Price
205,002 USD
Year
2014
Working hours
5252 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberJPR00336
Unit Number22039153
Catalog NumberCU2559641
Manufacturing Year2014
Hours5252 h
CountryFrance
LocationBayonne / Saint-martin De Seignanx, 40
Pricing
Price Excluding Tax$ 205,002
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
AUTO LUBEAUTO LUBE
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
WEIGHT MONITORING SYSTEMWEIGHT MONITORING SYSTEM
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • tires
bucket
  • Godet Reprise contre lame boulonnée
  • 4800 Litres
  • 3200 mm
comments, misc. repairs, general remarks
  • FR - 11
tires
  • 40 %
  • Michelin XHA2
  • 26.5 R 25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin40
Left RearMichelin40
Right FrontMichelin40
Right RearMichelin40
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone