Caterpillar 972M

Caterpillar 972M

Price
272,900 USD
Year
2015
Working hours
9031 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P00465
Unit Number18W01020
Catalog NumberCU4356517
Manufacturing Year2015
Hours9031 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$ 272,900
Tax-
Price Including Tax-
Features
Additional Information9.3 T4F SN:SYE04513
AIR INLET STANDARD, RAIN CAP
ANTIFREEZE, -50C (-58F)
AXLES, MANUAL FRONT, ED, ETS
CAB AR, STANDARD
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
DOOR, REMOTE OPENING SYSTEM
FAN, STANDARD
FENDERS, STANDARD
GROENEVELD AUTO LUBE SYSTEM
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, STANDARD LIFT
LUBRICATION, MANUAL, STD
MIRRORS, EXTERNAL, HEATED
OIL CHANGE SYSTEM, HIGH SPEED
PACK, DOMESTIC RAIL
PRECLEANER, HVAC
PRODUCT LINK, SATELLITE PL321
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SINGLE AXIS LEVERS, 2V, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 YK RB31 * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone