Caterpillar 972M

Caterpillar 972M

Price
142,976 USD
Year
2015
Working hours
9992 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberJPR00415
Unit Number22040945
Catalog NumberCU4389114
Manufacturing Year2015
Hours9992 h
CountryFrance
LocationNancy / Gondreville, 54
Pricing
Price Excluding Tax$ 142,976
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
AUTO LUBEAUTO LUBE
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
COUNTERWEIGHTCOUNTERWEIGHT
DIFFERENTIAL, LIMITED SLIPDIFFERENTIAL, LIMITED SLIP
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
LIGHTING SYSTEMLIGHTING SYSTEM
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • tires
bucket
  • Godet reprise lame droite et contre-lames boulonnées 3201mm. 4.8M3 bon à 20%.
comments, misc. repairs, general remarks
  • Graissage centralisé GROENEVELD
  • FR-15
general condition
  • Yes
  • Yes
  • Good
  • Good
tires
  • 65%
  • GP-40
  • 26.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGOOD-YEAR65
Left RearGOOD-YEAR65
Right FrontGOOD-YEAR65
Right RearGOOD-YEAR65
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BERGERAT MONNOYEUR S.A.S.See InventoryWebsiteSelect contact
nadia tassefkoumte
France
Telephone:+33 1 49228273
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone