Caterpillar 972K

Caterpillar 972K

Price
179,551 USD
Year
2012
Working hours
9080 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972K
CategoryWheel Loaders
Serial NumberPEM00354
Unit NumberNU6422
Catalog NumberCU2574530
Manufacturing Year2012
Hours9080 h
CountryAustralia
LocationTamworth, NSW
Pricing
Price Excluding Tax$ 179,551
Tax (10%)$ 17,955
Price Including Tax$ 197,506
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
LIGHTINGLIGHTING
AUTO LUBEAUTO LUBE
BEACONBEACON
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
AUTO SHIFTAUTO SHIFT
STEER, S.T.I.C.STEER, S.T.I.C.
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
STANDARD LIFTSTANDARD LIFT
Additional Information2012 CATERPILLAR 972K

LOCATED IN TAMWORTH
3RD VALVE
AIR CONDITIONER
AM FM RADIO
AUTO LUBE
AUTO SHIFT
AUXILIARY HYDRAULICS
BEACON
BUCKET
COUPLER HYDRAULICS
ENGINE ENCLOSURES
LIGHTING
REVERSE CAMERA
RIDE CONTROL
STANDARD LIFT
STEER, S.T.I.C.

COUPLER HYDRAULICS
REVERSE CAMERA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRAC PTY. LTD. (NSW)See InventoryWebsiteSelect contact
Used Equipment NSW
Australia
Telephone:+61 298404739 ext 4739
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone