Caterpillar 972H

Caterpillar 972H

Price
110,000 USD
Year
2007
Working hours
20985 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972H
CategoryWheel Loaders
Serial NumberA7D00381
Unit Number455177
Catalog NumberCU4301417
Manufacturing Year2007
Hours20985 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$ 110,000
Tax-
Price Including Tax-
Features
Additional Information**TRANS RECON AT 16,525**
.
2007 CATERPILLAR 972H W/LOADER
AS IS / AS RECEIVED
B72-6.00 GSP BCKT W/TTH & SG
C13 ENGINE
CERT EMISSIONS, EPA
COOLING, HIGH AMBIENT
FENDERS,FRONT & REAR EXTENSION
GUARD, POWERTRAIN
GUARD, VANDALISM
HEATER, ENGINE COOLANT, 120V
LIGHTS, DIRECTIONAL SW
MIRRORS, EXTERNAL
RADIO, AM/FM CD PLAYER
RADIO, CB (READY)
RECEPTACLE, STARTING
REMOTE, PRESSURE TAPS
RIDE CONTROL, 2 VALVE
SEAT BELT, 3" WIDE
SUN VISOR, FRONT
SWITCH, F-N-R SW
TC, TD, RETARDER
TIRES, 26.5-25 20PR GEN L3
TRANSMISSION AND DRIVE LINE
20977 / 02-28-18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • comments, misc. repairs, general remarks
  • general condition
  • torque converter
  • tires
general appearance
  • GoodClosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorRight fender bent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorApr. 14
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Orange
  • Normal
cooling system
  • Good
  • Good
  • Good
  • GoodHYD. Driven
  • Good
  • Good
  • Good
  • Good
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • FairLose not bad
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • All gears
hydraulics
  • GoodRide control
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • New Hydraulic fan motor
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • GoodPlated
  • Good
  • GoodRebuilt and bored to spec Sept 2018
  • GoodRecently replaced Aug 2018
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • 6.00 yd
comments, misc. repairs, general remarks
  • Unit in operating condition
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
torque converter
  • Good
  • Good
tires
  • No
  • 26.5R25 all radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDouble coin2660NoNo
Left RearDouble coin2863NoNoNo
Right FrontBridgestone2660NoNoYes
Right RearDouble coin2863NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone