Caterpillar 972M

Caterpillar 972M

Price
250,000 USD
Year
2019
Working hours
6,724 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberLSJ01950
Unit NumberMNF00692
Catalog NumberCU4762698
Manufacturing Year2019
Hours6,724 h
CountryUnited States
LocationPiscataway, NJ
Pricing
Price Excluding Tax250,000 USD
Tax-
Price Including Tax-
Details
Additional informationREGIONAL PACKAGE, AM-N
SOUND SUPPRESSION, STANDARD
RADIO, CB (READY)
ANTIFREEZE, -34C (-29F)
COUNTERWEIGHT, AGGREGATE
COOLING CORES, 9 FPI
HYDRAULIC OIL, STANDARD
AIR INLET STANDARD, RAIN CAP
CPM PAYLOAD SOFTWARE
RADIO, AM/FM/USB/MP3 BLUETOOTH
CAB TRIM, HEATED (LHD)
GUARD, POWERTRAIN
STARTING, COLD (120V)
FILTRATION, STD, PRECLEANER
LIGHTS, LED, PREMIUM
HYDRAULICS, 2V RC STD/HL
LANE 3 ORDER
PROTECTION, CYLINDER ROD
FENDERS, BASIC +, LOW PROFILE
AXLES, AUTO/AUTO, ED
ROLL ON-ROLL OFF
OIL CHANGE SYSTEM, HIGH SPEED
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
CERT EMISSIONS, EPA TIER 4
ANTIFREEZE WINDSHIELD WASHER
HOOD, NON-METALLIC
LINKAGE, STANDARD LIFT
AUTOLUBE, STD
PRODUCT LINK, CELLULAR PLE641
STORAGE PROTECTION
STANDARD PACKAGE
LIGHTS, REVERSING STROBE
AUTODIG SOFTWARE
LIGHT, SEAT BELT WARNING
TIRES, 775/65R29 BS VTS * L3
FAN, STANDARD
WINDOWS, STANDARD
LIGHT, WARNING BEACON
INSTRUCTIONS, ENGLISH
WHEEL CHOCKS
STEERING SYST, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
TRANSPORT GROUP, NO WORKTOOL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY, INC.See InventoryWebsiteSelect contact
Cat Used
Telephone:+1 732 417 7109
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone