Quick Search

CAT 972M HL

CAT 972M HL

Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Billings, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 972M HL
Tractor & Equipment Co.
CategoryWheel Loaders
Serial NumberA8P00649
Unit Number23W0240
Catalog Number10037811
Year2015
CountryUnited States
LocationBillings, United States
Pricing
Price Excluding Tax199,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
BUCKETBUCKET
Additional informationANTIFREEZE, -50C (-58F)
AUTOLUBE, HIGH LIFT
AXLES, MANUAL FRONT, ED, AOC
CAB ROOF, NON-METALLIC
CERT EMISSIONS, EPA TIER 4
COOLING CORES, 9 FPI
COUNTERWEIGHT, 2300KG
COVER, HVAC, NON-METALLIC
CPM PAYLOAD SOFTWARE
CUTTING EDGE, BOLT-ON
DOOR, REMOTE OPENING SYSTEM
ENG SN : SYE10119 MSO: 5BXNC
FAN, STANDARD
FENDERS, STANDARD
GUARD, POWERTRAIN
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
JOYSTICK, 2V, LHD
LANE 3 ORDER
LIGHTS, HALOGEN
LIGHTS, STANDARD
LINKAGE, HIGH LIFT
MIRRORS, EXTERNAL, HEATED
NO QUICK COUPLER READY
OIL CHANGE SYSTEM, HIGH SPEED
Online Owner's Manual
PACK, DOMESTIC RAIL
PRECLEANER, HVAC
PRECLEANER, TURBINE
PRODUCT LINK, SATELLITE PLE631
RADIO, AM/FM/CD/MP3 BLUETOOTH
RADIO, CB (READY)
REGIONAL PKG, AM-N
SEAT BELT, 3" W/INDICATOR
SEAT, HEATED, LHD
SOUND SUPPRESSION, STANDARD
STANDARD PACKAGE
STARTING, COLD (120V)
STEERING, STANDARD
SUN VISOR, REAR
TIRES, 26.5R25 BS VJT * L3
WINDOWS, STANDARD, GLUED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering