Quick Search

Caterpillar 972M

Caterpillar 972M

Price
$441,800
Year
2018
Working hours
4,832 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Foley Equipment Company
Kansas City, MO
+316 943 4211
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 972M
CategoryWheel Loaders
Serial NumberA8P01703
Unit NumberUUR0038
Catalog Number4756442
Year2018
Hours4,832 h
CountryUnited States
LocationKansas City, MO
Pricing
Price Excluding Tax441,800 USD
Tax-
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

TIRES, 775/65R29
FENDERS, BASIC +, LOW PROFILE
FILTRATION, STANDARD
CAB, DELUXE
AXLES, MANUAL DIFF FRONT, ED
OIL CHANGE SYSTEM, HIGH SPEED
SOUND SUPPRESSION, STANDARD
COOLING CORES, 9 FPI
COUNTERWEIGHT, AGGREGATE
STEERING, STANDARD
HYDRAULIC OIL, STANDARD
HYDRAULICS, 2V RC, STD/HL
AIR INLET STANDARD, RAIN CAP
CPM PAYLOAD SOFTWARE
NO QUICK COUPLER READY
LIGHTS, HALOGEN, PREMIUM
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
LIGHT, SEAT BELT WARNING
GUARD, POWERTRAIN
CAB TRIM, HEATED (LHD)
OMISSION, WORKTOOL
HOOD, NON-METALLIC
STANDARD PACKAGE
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
WINDOWS, STANDARD
FAN, STANDARD
AUTODIG SOFTWARE
2018 MODEL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering