Caterpillar 972M XE

Caterpillar 972M XE

Price
410,000 USD
Year
2018
Working hours
685 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 972M XE
CategoryWheel Loaders
Serial NumberL9S00345
Unit Number458343
Catalog NumberCU4705118
Manufacturing Year2018
Hours685 h
CountryUnited States
LocationCO
Pricing
Price Excluding Tax410,000 USD
Tax USD
Price Including Tax USD
Details
Condition level grade (1-5)condition iconcondition iconcondition iconempty iconempty icon  3/5
Accessories
ENGINEENGINE
Additional Information685 GD 11/30/20
BKT GP ST 126" 6.0 YD3 PO
CPM PAYLOAD & AUTODIG READY
CAB AIR FILTER
SEAT, STANDARD, LHD
FILTRATION, STANDARD
LIGHTS, HALOGEN
ANSI FILMS
LUBRICATION, MANUAL, STD
EPA TIER 4 FINAL COMPLIANT
PRECLEANER, TURBINE
MIRRORS, EXTERNAL, HEATED
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
COOLING CORES, 9 FPI
STANDARD RADIATOR GRILL
CAB ROOF, NON-METALLIC
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
RADIO, CB (READY)
AXLES, LOCK/OPEN, ED, AOC
DOOR, REMOTE OPENING SYSTEM
SUN VISOR, REAR
HYDRAULIC OIL, STANDARD
COVER, HVAC, NON-METALLIC
FENDERS, BASIC +
ANTIFREEZE, -34C (-29F)
HYDRAULICS, 2V RC, STD/HL
RADIO, AM/FM/USB/MP3 BLUETOOTH
CPM PAYLOAD SOFTWARE
ELECTRICAL & HYDRAULIC INSTL
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
GUARD, POWERTRAIN
HOOD, NON-METALLIC
COUNTERWEIGHT, 2300KG
STANDARD PACKAGE
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
FAN, STANDARD
WINDOWS, STANDARD
CAB TRIM, STANDARD (LHD)
PLATFORM
STARTING, COLD
Features
Accessories
ENGINEENGINE
Additional Information685 GD 11/30/20
BKT GP ST 126" 6.0 YD3 PO
CPM PAYLOAD & AUTODIG READY
CAB AIR FILTER
SEAT, STANDARD, LHD
FILTRATION, STANDARD
LIGHTS, HALOGEN
ANSI FILMS
LUBRICATION, MANUAL, STD
EPA TIER 4 FINAL COMPLIANT
PRECLEANER, TURBINE
MIRRORS, EXTERNAL, HEATED
SOUND SUPPRESSION, STANDARD
REGIONAL PACKAGE, AM-N
COOLING CORES, 9 FPI
STANDARD RADIATOR GRILL
CAB ROOF, NON-METALLIC
STEERING, STANDARD
TIRES, 26.5R25 MX XHA2 ** L3
RADIO, CB (READY)
AXLES, LOCK/OPEN, ED, AOC
DOOR, REMOTE OPENING SYSTEM
SUN VISOR, REAR
HYDRAULIC OIL, STANDARD
COVER, HVAC, NON-METALLIC
FENDERS, BASIC +
ANTIFREEZE, -34C (-29F)
HYDRAULICS, 2V RC, STD/HL
RADIO, AM/FM/USB/MP3 BLUETOOTH
CPM PAYLOAD SOFTWARE
ELECTRICAL & HYDRAULIC INSTL
SINGLE AXIS LEVERS, 2V, LHD
SEAT BELT, 3" W/INDICATOR
GUARD, POWERTRAIN
HOOD, NON-METALLIC
COUNTERWEIGHT, 2300KG
STANDARD PACKAGE
PRODUCT LINK, CELLULAR PLE641
LINKAGE, STANDARD LIFT
FAN, STANDARD
WINDOWS, STANDARD
CAB TRIM, STANDARD (LHD)
PLATFORM
STARTING, COLD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone